SEW-EURODRIVE India

Login
 
You are here: Home > Products > SPIROPLAN® gearmotors
SPIROPLAN® gearmotors
Special Documentation
  Documentation Packages: Box Set with Price Catalog Geared Motors
  Latest News: Spiroplan® W10 DT56 Geared Motor
  Operating Instructions: R..7, F..7, K..7, S..7 Series Gear Units, Spiroplan®
  Manuals: Gear Units and Gearmotors
  Catalogs: Gearmotors
  Catalogs: DR Gearmotors
  Price Catalogs: Gearmotors
All documentation and software for this product
Products
SPIROPLAN® gearmotors


Your advantages


W series
SPIROPLAN® gearmotors are robust right-angle gearmotors with SPIROPLAN® gearing. They have three main differences from the helical-worm gear units: the material combination of the steel-on-steel gearing, the special tooth meshing relationships and the aluminum housing. These features make SPIROPLAN® gearmotors very quiet, wear-free and lightweight. The particularly short design and the aluminum housing make for very compact and lightweight drive solutions. The wear-free gearing and the life-long lubrication facilitate long periods of maintenance-free operation. As the oil fill is independent of the mounting position, SPIROPLAN® gearmotors can be installed in any mounting position without altering the quantity of oil. Identical hole spacing in the foot and face as well as the equal shaft height to both provides you with diverse mounting options.
Available versions
  • Foot-mounted or flange-mounted
  • B5 or B14 Flange-mounted

Technical data
Gear unit reduction ratio
[i]
3.20 to 75.00
Max. output torque
[Nm]
12 to 1101
Motor power range
[kW]
0.09 to 3.0


SPIROPLAN® right-angle gear unit versions

Version
Size
10
20
30
W..
Foot-mounted
W10
W20
W30
WF..
Flange-mounted
WF10
WF20
WF30
WAF..
Flange-mounted / Hollow shaft
WAF10
WAF20
WAF30
WA..
Hollow shaft
WA10
WA20
WA30

 
back to top