![]() |
DS/CM series
|
|
SEW
synchronous servomotors are ideal for highly dynamic applications.
With three sizes and three lengths for each, the new CM motor series
covers a torque range from 5 to 70 Nm static torque. This motor is
equipped with high-energy NdFeB magnets and thus offers an extremely
high overload support of 400% standstill current as a standard.
The CM servomotor owes its compact design with very high power density
to the new magnetic circuit layout. The DS series, with its three
lengths, covers the lower 1 to 4 Nm static torque range. The acceleration
torques of the motors are three to four times the static torque
for all sizes. All motors come equipped with standard thermal motor
protection and resolver feedback for motor control.
|
|
Technical data
|
|||
|---|---|---|---|
|
Static
torque [Nm]
|
Speed
class [rpm]
|
Mass inertia [kgcm2]
|
|
|
Motor
|
Brakemotor
|
||
|
5
- 68
|
2000
|
0.48 - 189
|
0.88 - 209
|
|
1 - 68
|
3000
|
||
|
1 - 68
|
4500
|
||
|
1 - 21
|
6000
|
||
| back to top |