SEW-EURODRIVE India

Login
 
You are here: Home > Products > MOVIMOT® gearmotor with integrated frequency inverter
MOVIMOT® gearmotor with integrated frequency inverter
Special Documentation
  Catalogs: MOVIMOT® Geared Motors
  Catalogs: Drive Systems for Decentralized Installation
All documentation and software for this product
Products
MOVIMOT® gearmotor with integrated frequency inverter



MOVIMOT® gearmotor with integrated frequency inverter
MOVIMOT®, the gearmotor with an integrated frequency inverter, is a tried-and-tested combination of gearmotor and digital frequency inverter in the 0.37 to 4.0 kW power range. Despite the integrated frequency inverter, MOVIMOT® requires only slightly more installation space than standard gearmotors and can, of course, be supplied in all standard versions and mounting positions, with and without a brake, for supply voltages of 380 to 500 V and 200 to 240 V. The gearmotors have IP54 enclosure as standard, but the MOVIMOT® gearmotor is also available with IP55, IP65 and IP66 enclosures on request. This gearmotor is a heavy-duty and compact version for a number of decentralized drive solutions. SEW-EURODRIVE offers an optional SafetyDrive package for this application to fit plants in compliance with safety category 3 of EN 954-1.
NEW: MOVIMOT® in combination with the new DR motor series in diverse efficiency versions

Technical data
Speed range [rpm]
Voltage [V]
Connection
Approval
Power [kW]
Torque [Nm]
280 to 1400 (1700)
3 x 380 to 500 (400)
Star
IEC or cULus
0.37 to 4.0
2.52 to 27.5
290 to 2900
Delta
0.55 to 4.0
1.81 to 13.2
280 to 1700
3 x 200 to 240 (230)
Star-Star
 
0.37 to 2.2
2.08 to 12.4

MOVIMOT® options

MOVIMOT® options
Brake Control System
BEM / URM

MOVIMOT® can be equipped with a BEM or URM brake control system as an option in conjunction with a modular terminal box. The option is integrated in the MOVIMOT® terminal box.
Braking resistor
BW100... / BW200...

The BW100.../BW200... braking resistors in IP65 enclosure convert the MOVIMOT® drive’s regenerative energy of up to 100 W/200 W continuous power into heat.
Braking resistor
+BW150... / BW068...

The BW150.../BW068.. braking resistors in IP66 enclosure convert the MOVIMOT® drive’s regenerative energy of up to 600 W/1200 W continuous power into heat.
DC 24 V  power supply MLU11A

The optional DC 24 V power supply MLU11A is mounted in a MOVIMOT® cable gland and allows for operation of one MOVIMOT® including an option with a current consumption of up to 70 mA (MBG11A, MWA21A) without an external 24 V auxiliary power supply.
DC 24 V power supply MLU13A

The optional DC 24 V power supply MLU13A is mounted in the MOVIMOT® terminal box and allows for operation of one MOVIMOT® including an option with a current consumption of up to 70 mA (MBG11A, MWA21A) without an external 24V auxiliary power supply.
MLG setpoint control module

The optional MLG..A setpoint generator is mounted in a cable gland of MOVIMOT® and offers the option of adjusting the input speed in the range of -100% to +100 % fmax (potentiometer f1) as well as of powering the inverter with the DC 24 V auxiliary voltage.
MBG11A setpoint control module

The optional MBG11A setpoint control module has two keys and a display. MBG11A.. makes it possible to adjust the speed remotely in the range from -100% to +100% fmax (potentiometer f1). Up to 31 MOVIMOT® units can be controlled at the same time (broadcasting).
MWA21A setpoint converter

The optional MWA21A setpoint converter converts an analog setpoint and the control signals into an RS-485 protocol. The MWA21A enables the MOVIMOT® to be controlled remotely from the control cabinet. Up to 31 MOVIMOT® units can be controlled at the same time (broadcasting).
DBG60B keypad

The DBG60B keypad can be used to control MOVIMOT® drives with integrated AS interface in manual mode. Furthermore, important information can be displayed in monitor mode.
The DBG60B keypad is connected to the diagnostic interface in the MOVIMOT® terminal box.
MDG11A diagnostic unit

The optional MDG11A diagnostic unit indicates the operating status, output current, terminal statuses and MOVIMOT® fault codes when faults occur.
MNF11A line filter

The MNF11A line filter option is mounted in the MOVIMOT® terminal box and allows for a drive system that complies with the emitted interference stipulated in EN 61800-3 as well as with the class B limit according to EN 55011 and EN 55014.
P2.A mount for mounting near motor

The P2.A option allows the MOVIMOT® inverter to be mounted near the motor (offset). The inverter is connected to the motor using a pre-fabricated hybrid cable. MOVIMOT® with option P2.A is supplied in enclosure IP65.

 
back to top