SEW-EURODRIVE India

Login
 
You are here: Home > Products > DOP operator terminals
DOP operator terminals
Special Documentation
All documentation and software for this product
Products
DOP operator terminals



Your advantages



Series DOP
Modern drive inverters and controllers are increasingly taking on control functions. In particular, drive tasks, such as positioning, synchronous operation and the coordinated movement of several drives in relation to one another, are being performed with high levels of accuracy.
As more and more functions are integrated, the demands on operation, visualization and diagnostics also increase. Constant optimization of the production process by adjusting individual parameters such as speed, target positions, stop marks, ramps and so on is the prerequisite for profitability and system reliability.


Technical data
Unit type
Display
Membrane keypad
LEDs
Memory
A series
DOP11A-10
2 x 20 characters
  • Navigation keys
  • Numerical keypad
  • 3 function keys
  • RS-485, RS-232
64 KByte
B Series
DOP11B-10
(In preparation)
160 x 32 pixels
  • LCD display
  • LED background lighting
  • IP66 membrane keypad navigation keys
  • Numerical keypad
  • 6 function keys
  • RS-485, RS-232
  • Optional Ethernet
6
500 KByte
DOP11B-15
(In preparation)
240 x 64 pixels
  • LCD display
  • LED background lighting
  • IP66 membrane keypad navigation keys
  • Numerical keypad
  • 6 function keys
  • RS-485, RS-232
  • Optional Ethernet
6
500 KByte
DOP11B-20
240 x 64 pixels
(16 gray scale)
  • Navigation keys
  • Numerical keypad
  • 8 function keys
  • Ethernet, RS-485, RS-232, USB
16
12 MB
DOP11B-25
320 x 240 pixels
(16 gray scale, STN, 5.7")
  • Touchscreen
  • Ethernet, RS-485, RS-232, USB
12 MB
DOP11B-30
320 x 240 pixels
(64k colors, STN, 5.7")
  • Touchscreen
  • Ethernet, RS-485, RS-232, USB
12 MB
DOP11B-40
320 x 240 pixels
(64k colors, STN, 5.7")
  • Navigation keys
  • Numerical keypad
  • 16 function keys
  • Ethernet, RS-485, RS-232, USB
16
12 MB
DOP11B-50
800 x 600 pixels
(64k colors, TFT, 10.4")
  • Touchscreen
  • Ethernet, RS-485, RS-232, USB
12 MB
DOP11B-60
(In preparation)
1024 x 768 pixels
(64k colors, TFT, 15")
  • Touchscreen
  • CCFL background lighting
  • Ethernet, RS-485, RS-232, USB
12 MB


Operation / Visualization / Diagnostics

SEW-EURODRIVE addresses the demands placed on operation, visualization and diagnostics: Its DOP-series (Drive Operator Panel) operator panels provide new and additional drive technology functions, such as recipe management, dual driver function, pass-through mode or an integrated Web server. The operator panels thus enable optimum system visualization and operation. The same is true particularly in conjunction with higher-level controllers. DOP operator panel functionality ranges from a 2 x 20 character text display to a 1024 x 768 pixel touchscreen (in preparation).


HMI Builder

DOPs are programmed using the HMI Builder software which operates on a “What you see is what you get” principle. During programming, the user can see how the operators will see the visualization at a later date. The HMI Builder provides an object library with a large selection of static and dynamic objects. These objects are represented by simple and illustrative symbols. The user simply selects and edits objects to create his or her own personalized screen display.

 
back to top