Products
DUB10A
diagnostic unit – Brake diagnostics with function and wear analysis
Preventive maintenance is becoming increasingly
important, particularly as regards economic and cost-effective system
management. The DUB10A (Diagnostic Unit Brake) diagnostic unit from
SEW-EURODRIVE is the ideal sensor for monitoring the wear and functionality
of the brake. The voltage-dependent signal can be evaluated by an
SEW-EURODRIVE frequency inverter or a higher-level controller. Two
sensors allow you to monitor proper brake functioning and lining
wear simultaneously and reliably.
DUB10A diagnostic unit
at a glance
-
Prevent downtimes – increase
system availability
-
Maintenance intervals can be planned
individually according to wear
-
Brake lining wear can be detected in
good time
-
Reliable brake function monitoring
-
Easily processed voltage-dependent output
signal
-
Quick diagnosis of the condition of
the brake
-
Can be used in damp conditions up to
IP66
-
Actuators made of stainless steel
-
Self-cleaning contacts inside the sensor
-
Snap switch mechanism: Flexible tongue
made of beryllium-copper with self-cleaning contacts
-
Housing material: PA6T/X with fiberglass
reinforcement
-
Actuator material: Stainless steel
For more information about the DUB10A diagnostic
unit, please contact:
Jürgen Huber
MES Engineering
Phone: +49 (0) 7251-75-2425), Fax +49 (0)7251-75-502425