|
Additional options
|
|
|
Plug connector type IS
|
Optional
for DR/DT/DV series AC motors and AC brakemotors. The IS plug connector
is delivered instead of the standard terminal box. The upper section
of the IS plug connector (mating connector) is included in the scope
of delivery. The IS plug connector is particularly compact and offers
the following connection options:
|
|
Installed plug connector type AB / AD / AM
|
Optional
for DR/DT/DV series AC motors and AC brakemotors. The mounted AB..,
AD.., and AM.. plug connector systems are based on the Han Modular® plug connector system made by Harting.
AB.., AD.. and AM.. plug connectors can be used
for connecting both single-speed motors and 2-pole multi-speed motors.
With brakemotors, the brake control system can be either located
in the terminal box or in the control cabinet. All versions of the
brake control system are possible.
|
|
Installed plug connectors type AC / AS
|
Optional
for DR/DT/DV series AC motors and AC brake motors. The installed
AC.. and AS.. connector systems are based on the Han 10E/10ES connector
system made by Harting.
You can connect
both motors with single speed and 2-pole multi-speed motors.
|
|
Plug connector type APG
|
Optional
for DT/DV series AC motors and AC brake motors The APG plug connector
is based on a plug manufactured by Phoenix Contact and consists
of a four-part PlusCon VC. The mating connector is not included
in the scope of delivery. The plug connector enables an easily disconnectable
hybrid cable connection between the motor/brakemotor and an MF.../MM../Z.8A
series field distributor with an integrated MOVIMOT® inverter or a suitable third-party
decentralized control module.
|
|
Mounted plug connector type ASK1
|
Optional
for DT/DV series AC motors and AC brake motors The installed ASK1
plug connector system is based on the Han 10ES plug connector system
made by Harting. The plug connector is located at the side of the terminal
box. The ASK1 plug connector system is used for ECOFAST®-compliant AC motors and AC brakemotors.
|
|
Carrier plate for ASK1
|
Optional
for DT/DV series AC motors and AC brakemotors. If you want motor-integrated
installation of an ECOFAST®-compliant
switchgear or control unit, you require a carrier plate onto which
the switchgear or control unit is plugged. The carrier plate can
be used regardless of the motor size.
|
|
Proximity sensor type NV
|
Optional
for DT/DV series AC motors and AC brakemotors. SEW-EURODRIVE proximity
sensors are a simple and inexpensive means of monitoring whether
the motor is turning. If a two-track proximity sensor is used, the
direction of rotation of the motor can also be detected. Proximity sensors
are mounted on the side of the fan guard and so do not increase the
length of the motor.
|
|
Incremental encoder type EH / ES / EV
|
Optional
for DR/DT/DV series AC motors and AC brakemotors. SEW-EURODRIVE
incremental encoders output 1024 signals/revolution. They have two
signal tracks and one index signal track.
Incremental
encoders are available as hollow shaft encoders, spreadshaft encoders
and solid shaft encoders with coupling. Signal output: TTL or sin/cos.
|
|
Encoder mounting device for type ES / EV
|
Optional
for DT/DV series AC motors and AC brakemotors. The motors can be
equipped with various encoder attachment fittings for mounting devices
from different manufacturers.
Mounting
devices for encoders are intended for spreadshaft encoders with
an 8 mm or 10 mm center bore and for solid shaft encoders (synchronous
flange).
|
|
Absolute encoder type AV1Y / AV1H
|
SEW-EURODRIVE
AV1Y and AV1H absolute encoders are combination encoders. They contain
a multi-turn absolute encoder and a high-resolution sinusoidal encoder.
You can choose between an SSI interface or a HIPERFACE® interface for data transmission of
absolute values. The AV1H absolute encoder has an electronic nameplate.
|
|
Forced cooling fan type VR / VS / V
|
DT/DV
series AC motors and AC brakemotors can be equipped with a forced
cooling fan on request. A forced cooling fan is usually not required for
mains operated motors in continuous duty. SEW-EURODRIVE recommends
a forced cooling fan for the following applications:
|
|
Additional flywheel mass Z
|
DR/DT/DV
series AC motors and AC brakemotors can be equipped with additional
flywheel mass Z (flywheel fan) to facilitate smoother starting and
braking response from mains-operated motors. The fan gives the motor
an additional mass moment of inertia JZ. The flywheel fan replaces the
normal fan and does not affect the external dimensions of the motor.
|
|
RS backstop
|
DT/DV
series AC motors and AC brakemotors can be equipped with a backstop
if required. The backstop is used for protecting equipment against
reverse movement when the motor is switched off.
|
|
Protection canopy C
|
Optional
for DR/DT/DV series AC motors and AC brakemotors. Liquids and/or
solid foreign objects can penetrate the air inlet openings of motors when
motors are mounted vertically with their input shaft pointing downwards.
|
|
Low noise fan guard
|
Optional
for DT/DV series AC motors and AC brakemotors. Motor noise is amplified
by the drive fan guards. The low noise fan guard reduces the noise
level by approximately 3 dB(A) when compared with the standard version.
|
|
WPU Smooth pole-change unit
|
For
DR/DT/DV series multi-speed AC motors and AC brakemotors. Normal
multi-speed motors cannot switch from high to low speed without jerks
unless special measures are taken.
The
WPU smooth pole-change unit completes this task electronically and requires
minimal wiring work.
|
| back to top |