SEW-EURODRIVE India

Login
 
You are here: Home >
MOVIFIT®
Special Documentation
  Catalogs: Drive System for Decentralized Installation
Software
  S7 sample project: "MOVIFIT Classic"
version: 1.0
  EDS files
version: 1.2 - 07.04.2008
  MOVITOOLS®-MotionStudio 5.60 Complete inclusive MOVITOOLS 4.80 (fullversion)
version: 5.60 SP1 - build 5.6.0.7
  MOVITOOLS® MotionStudio 5.40 SP1 Compact
version: 5.60 SP1 - build 5.6.0.7
  Ethernet Master for DFE11B, DFE13B, DFE33B, DHR41B, UFR41B and MOVIFIT
version: 2.1- 22.12.2008
  GSD Files SEW_600A.GSD for MOVIFIT® function level Classic
version: 5.10
  MOVIVISION® Configuration and Diagnostic Tool version: 1.07.002
MOVIVISION® Configuration and Diagnostic Tool for MOVIFIT system function level. Please note that MOVIVISION® can only be used together with system function level units.
  GSD File SEW_077A.GSD for MOVIFIT® system function level, model FC, SC, MC
version: 1.005
  GSDML file for PROFINET IO/PROFIsafe MOVIFIT® function level "classic"
version: 2.1 – 20070117
  GSD-Files SEW_600B.GSD for MOVIFIT® function level "Technology"
version: 2.30
  Create_HardwareDB
version: 2.0.0.0
  S7 sample project: "MOVIFIT Technology (transparent mode)
version: 1.0
  MOVIFIT Application module BinaryControl
version: 2.0
  EDS files for MOVIFIT®
version: 1.1 - 21.11.2008
  EDS files
version: 1.1 - 28.11.2007
 
version: 2.06.001
  MOVI-PLC Librairies: MOVIFIT® Technology DeviceNet
version: 2050r2
  MOVI-PLC Librairies: MOVIFIT® Technology Profibus
version: 2050r2
  MOVI-PLC Librairies: MOVIFIT® Technology ProfiNet-IO
version: 2050r2
  MOVI-PLC Librairies: MOVIFIT® Technology Ethernet-IP
version: 2050r2
All documentation and software for this product
Products
Decentralized installation technology combined with application-oriented drive and ­communication functions

The new MOVIFIT® system combines the established advantages of SEW-­EURODRIVE decentralized installation technology with modern, application-oriented drive and communication functions.


Demands on materials handling technology
For years now, the components from SEW-EURODRIVE's decentralized drive system have been proving how compact and modular a decentralized system structure can be in diverse applications. Nevertheless, drive engineering requirements are becoming ­increasingly demanding even in this field. The following are examples of some of the ­demands made on materials handling technology:

MOVIFIT® is

Modular
Flexible
Economical
  • Three unit types are available
  • The new power electronics with frequency inverters and motor control switches
  • High level of integration
  • The most up-to-date connection technology ensures quick installation, startup and provides for easy diagnostics and maintenance, even when the electronics are replaced.
  • New strategies for optimized system topologies are supported
  • Communication via all commercial fieldbuses as well as Ethernet
  • Varied areas of application
Reduced investment and operating costs and shorter project planning times:
  • Standardized conveyor components
  • Clear, functional system topology
  • Modular, decentralized concept enables quick and easy system expansion
  • The modules can be reused, reducing project planning costs and times
  • A decentralized electronics unit enables the control of multiple drives and leads to a reduction of the number of units
  • Minizes space required in control cabinet
  • Minimizes sources of error in the wiring
  • MOVIFIT® HygienicPlus: Standard version for application under special environmental conditions, e.g. damp areas


MOVIFIT® versions
MOVIFIT®-MC
  • Up to three MOVIMOT® units can be connected via hybrid cable
  • Voltage range 3 x 380 to 500 V
  • Integrated power distribution and line protection
  • Integrated communication interface
  • Maintenance switch
  • "Safe Stop" function
    • Safety category 3 according to EN 954-1
    • Stop category 0 according to EN 60204-1
  • 12 digital inputs + 4 digital inputs/outputs
  • CAN/SBus interface for external components
  • Simple and fast parameter setting via DIP switches or fieldbus

MOVIFIT®-SC
  • Electronic (contactless) motor starter
    • with 2 motors connected (dual starter) -> one rotation direction
    • with 1 motor connected (reversing starter) -> two directions of rotation
  • Power range
    • with two motors connected -> 2 x 0.37 to 2.2 kW (0.50 to 3.0 hp)
    • with one motor connected -> 1 x 0.37 to 4.0 kW (0.50 to 5.4 hp)
  • Configurable soft startup time
  • Voltage range 3 x 380 to 500 V
  • Increased safety by switching of three phases
  • Integrated power distribution
  • Integrated brake management for SEW three-wire brakes
  • Control output for external brake control
  • Optional maintenance switch
  • Integrated communication interface
  • Digital inputs/outputs
    • 6 DI + 2 DI/O with function level Classic
    • 12 DI + 4 DI/O with function level Technology or System
  • CAN/SBus interface for external components
  • Simple and fast parameter setting via DIP switches
  • Expanded parameter setting via fieldbus or diagnostic interface

MOVIFIT®-FC
  • Configurable (open loop) frequency inverter
  • Power range from 0.37 to 4 kW (in two sizes)
  • Voltage range 3 x 380 to 500 V
  • Integrated power distribution
  • Integrated brake management for SEW three-wire brakes
  • Optional internal braking resistor (integrated in ABOX)
  • Optional external braking resistor
  • Optional maintenance switch
  • Integrated communication interface for external components
  • Digital inputs/outputs
    • 6 DI + 2 DI/O with function level Classic
    • 12 DI + 4 DI/O with function level Technology or System
  • CAN / SBus interface
  • Optional connection of sensors/actuators via external standard I/O boxes
  • "Safe Stop" function
    • Safety category 3 according to EN 954-1
    • Stop category 0 according to EN 60204-1
  • Simple and fast parameter setting via DIP switches
  • Expanded parameter setting via fieldbus or diagnostic interface

MOVIFIT® function level
The function level indicates the functional scope of the software assigned to the MOVIFIT® units regarding


MOVIFIT® function levels overview
Classic
Simple functions
Technology
User-defined programming
(MOVI-PLC® / MOVITOOLS® MotionStudio)
System
Drive-oriented conveyor functions
(MOVIVISION®)
Application functions
  • Control as fieldbus gateway via MOVILINK®
  • Simple handling and functions, can be compared e.g. to controlling SEW field distributors (Z.3, Z.6, etc.)
  • Programming is carried out in accordance with IEC 61131 (e. g. in KOP, FUP, AWL, ST, AS)
  • MOVITOOLS® MotionStudio with PLC Editor, Application Builder etc.
  • Multi-level library concept
  • Central data storage and management
  • Central configuration and diagnostic system with the configurable system software MOVIVISION®
  • Configurable, drive-based conveyor functions
  • Simple, intuitive handling for system operators

Communication via fieldbus: PROFIBUS, PROFINET, PROFIsafe, DeviceNet, ETHERNET IP

 
back to top