SEW-EURODRIVE India

Login
 
You are here: Home >
MOVITRAC® LT
Start Configurator
Special Documentation
Software
  LT Shell for PDA (Windows CE)
version: Version 3.51 - 23.07.2009
  LTP shell
version: 2.21- 12.12.2008
  Config files for HMS Anybus Gateway
version:
All documentation and software for this product
Products
The perfect combination of price, performance and application range

The new MOVITRAC® LTE B frequency inverters provide the best conditions for simple applications. Designed and developed for speed control in asynchronous motors, it is particularly economic when used in conveyor applications, e.g. for small, modular conveyor lines, fans and pumps.

MOVITRAC® LTE B
The range of functions provided by MOVITRAC® LTE B is particularly well adapted to simple applications. Its user-friendly design makes integration quick and easy. At the same time, it also meets the high quality requirements of SEW-EURODRIVE as a matter of course.
The MOVITRAC LTE B is available in three sizes for power ranges from 0.37 to 7.5 kW and supply voltages of 115 V, 230 V and 400 V.
In addition to the standard version with enclosure IP20 for installation in the control cabinet, there is also a variant with enclosure IP55 / NEMA 12k, to be used under specific environmental conditions. In this way, these frequency inverters can do their job reliably and flexibly even when exposed to dust or water.

Technical data
Mains connection
Power range
115 V / 1-phase
0.37 to 1.1 kW
230 V / 1-phase
0.37 to 2.2 kW
230 V / 3-phase
0.37 to 4.0 kW
400 V / 3-phase
0.75 to 7.5 kW
40 configurable parameters
Enclosure: IP20 / NEMA 1 (control cabinet)
Enclosure: IP55 / NEMA 12 for field applications
Integrated control panel for simple operation
Pull-out help card

MOVITRAC® LTE B options
LT BG-B
External control panel for the control cabinet to be installed in IP54
DFx.. / UOH11B
Can be connected to all available field buses using the SEW Gateway
LT BP-B
Parameter module for data transfer
BW..
Braking resistors
NF LT..
Line filter
ND LT..
Line chokes
HD LT..
Output choke

Technical data overview
 
back to top